Precision End Nippers EA536KE-5

Precision End Nippers EA536KE-5
【Product Specifications】
・Full length-115mm
・Handle-Comfort
・Finish-Finely polished
・With spring
・Soft stl wire…Dia. 1.5
・M-hard wire…Dia. 1.0
・Hard stl wire…Dia. 0.5
・Blade form…Inclined

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA536KE-5

Part Number
EA536KE-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

106.86 €

1 7 Days

Loading...

  1. 1

This page is Precision End Nippers EA536KE-5, part number EA536KE-5.
You can find the detail information about specifications and dimensions on part number EA536KE-5.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360