Wire Rope Cutter EA541WK

Wire Rope Cutter EA541WK
  • Volume Discount
【Product Specifications】
・Cutting capacity-Wire dia. 6mm, Steel dia. 4mm
・Overall length-190mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA541WK

Part Number
EA541WK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

131.57 €

1 Available 6 Days

Loading...

  1. 1

This page is Wire Rope Cutter EA541WK, part number EA541WK.
You can find the detail information about specifications and dimensions on part number EA541WK.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360