[Aluminum Alloy] Pipe Wrench EA546A-450

[Aluminum Alloy] Pipe Wrench EA546A-450
  • Volume Discount
【Product Specifications】
・Aluminum handle is lighter than ordinary pipe wrench.
・Lenght…450mm
・Pipe OD…76mm
・Weight…1,650g

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA546A-450

Part Number
EA546A-450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

127.75 €

1 Available 6 Days

Loading...

  1. 1

This page is [Aluminum Alloy] Pipe Wrench EA546A-450, part number EA546A-450.
You can find the detail information about specifications and dimensions on part number EA546A-450.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360