Heavy-Duty Pipe Wrench EA546H-600

Heavy-Duty Pipe Wrench EA546H-600
  • Volume Discount
【Product Specifications】
・Forging iron
・Lenght…600mm
・Pipe OD…90mm
・Weight…4,450g

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA546H-600

Part Number
EA546H-600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

176.69 €

1 Available 7 Days

Loading...

  1. 1

This page is Heavy-Duty Pipe Wrench EA546H-600, part number EA546H-600.
You can find the detail information about specifications and dimensions on part number EA546H-600.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360