[Interchangeable Type] Driver Set EA550BT-2

[Interchangeable Type] Driver Set EA550BT-2
  • Volume Discount
【Product Specifications】
・Hex shank-1/4
・Bit length-89mm
・Handle length-119mm
・(+) Bit-#1, #2, #3
・(-) Bit-1.2 x 6.5mm
・Hexalobular bit (Tamper resistant)-T8, T10, T15, T20, T25, T27, T30, T40
・Hex bit (Tamper resistant)-2.0, 2.5, 3.0, 4.0, 5.0, 6.0mm
・Torque set bit-#6, #8, #10
・Tri-wing bit-#1, #2, #3, #4
・Pozidriv bit-#1, #2, #3
・Wrench bit-#4, #6, #8, #10
・Set length-194mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA550BT-2

Part Number
EA550BT-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

220.44 €

1 Available 6 Days

Loading...

  1. 1

This page is [Interchangeable Type] Driver Set EA550BT-2, part number EA550BT-2.
You can find the detail information about specifications and dimensions on part number EA550BT-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360