(+)(-) Precision Screwdriver Set EA552GS

(+)(-) Precision Screwdriver Set EA552GS
  • Volume Discount
【Product Specifications】
・Full length-78 to 102mm
・(+)Screwdriver-#0_1.4, #0_2.0
・(-)Screwdriver-0.5, 0.6, 0.8, 1.0, 1.2, 1.4, 1.6, 2.0, 2.5, 3.0mm
・With spare bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA552GS

Part Number
EA552GS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

135.53 €

1 Available 7 Days

Loading...

  1. 1

This page is (+)(-) Precision Screwdriver Set EA552GS, part number EA552GS.
You can find the detail information about specifications and dimensions on part number EA552GS.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360