(+)(-) Ratchet Screwdriver Set EA562-5

(+)(-) Ratchet Screwdriver Set EA562-5
  • Volume Discount
【Product Specifications】
・Hex shank-1/4
・Length-110mm
・With magnet in the handle plug-in area
・Ratchet switch type
・Bit-(+) #2, (-) 6mm
・Spec.…Straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA562-5

Part Number
EA562-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.56 €

1 Available 6 Days

Loading...

  1. 1

This page is (+)(-) Ratchet Screwdriver Set EA562-5, part number EA562-5.
You can find the detail information about specifications and dimensions on part number EA562-5.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360