[Hexagon] T-Type Wrench EA573BW-3

[Hexagon] T-Type Wrench EA573BW-3
【Product Specifications】
・Across Flats …3mm
・Shaft Length …160mm
・Handle Length …100mm
・Material …Chrome The molybdenum Steel
・Weight …57g
・Can be work in a place where cnnot reach hands and Narrow Gap.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA573BW-3

Part Number
EA573BW-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.89 €

1 7 Days

Loading...

  1. 1

This page is [Hexagon] T-Type Wrench EA573BW-3, part number EA573BW-3.
You can find the detail information about specifications and dimensions on part number EA573BW-3.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360