T-Type [Hexagon] Wrench EA573BX-12 (Part Numbers)

T-Type [Hexagon] Wrench EA573BX-12
【Product Specifications】
・The long overall length is optimum for work in narrow recesses.
・Since a T-type handle is used, strong tightening is obtainable.
・Dim.…12mm
・Length…320mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA573BX-12

Part Number
EA573BX-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.11 €

1 7 Days

Loading...

  1. 1

This page is T-Type [Hexagon] Wrench EA573BX-12, part number EA573BX-12.
You can find the detail information about specifications and dimensions on part number EA573BX-12.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360