Hexagonal Key Wrench [With Ball Point] EA573CD-4

Hexagonal Key Wrench [With Ball Point] EA573CD-4
【Product Specifications】
・With ball point
・Material-Chrome-vanadium steel
・Dim.…4mm
・Shaft length…80mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA573CD-4

Part Number
EA573CD-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.70 €

1 7 Days

Loading...

  1. 1

This page is Hexagonal Key Wrench [With Ball Point] EA573CD-4, part number EA573CD-4.
You can find the detail information about specifications and dimensions on part number EA573CD-4.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360