Hex Key Wrench (with Ball Point) EA573GM-90

Hex Key Wrench (with Ball Point) EA573GM-90
  • Volume Discount
【Product Specifications】
・Dim-1.5・2・2.5・3・4・5・6・8・10mm
・Shaft length-90.5 to 224mm
・With ballpoint
・100 degree angle and sort Head shows good performance at a narrow place.
・Powder coating finish
・Select the size by the diffrence in color.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA573GM-90

Part Number
EA573GM-90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

145.19 €

1 Available 6 Days

Loading...

  1. 1

This page is Hex Key Wrench (with Ball Point) EA573GM-90, part number EA573GM-90.
You can find the detail information about specifications and dimensions on part number EA573GM-90.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360