1.5 to 10 mm / 9 Pcs. [Hexagon] Key

1.5 to 10 mm / 9 Pcs. [Hexagon] Key
  • Volume Discount
【Product Specifications】
・Max. shaft length--70: 185mm, -80: 200mm, -90: 220mm
・With Ball Point
・-70-7 pcs set, -80-8 pcs set, -90-9 pcs set
・Dim. (mm)…1.5, 2, 2.5, 3, 4, 5, 6, 8, 10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA573LA-90

Part Number
EA573LA-90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

122.04 €

1 Available 6 Days

Loading...

  1. 1

This page is 1.5 to 10 mm / 9 Pcs. [Hexagon] Key, part number EA573LA-90.
You can find the detail information about specifications and dimensions on part number EA573LA-90.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360