Hexagon Wrench [With Ball Point] EA573LL

Hexagon Wrench [With Ball Point] EA573LL
【Product Specifications】
・Powder coating finish
・With ball point
・Dim.-1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm
・Color indicates a size.
・Max. shaft length-220mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA573LL

Part Number
EA573LL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

98.55 €

1 6 Days

Loading...

  1. 1

This page is Hexagon Wrench [With Ball Point] EA573LL, part number EA573LL.
You can find the detail information about specifications and dimensions on part number EA573LL.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360