[Stainless Steel Ball] Telescopic Type Fault Diamondgnostic Rod EA575-28

[Stainless Steel Ball] Telescopic Type Fault Diamondgnostic Rod EA575-28
【Product Specifications】
・Effective dim.-155 to 635mm
・Ball material-Stainless steel
・Tip ball diameter-19mm
・Eight-position telescoping

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA575-28

Part Number
EA575-28
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

66.17 €

1 7 Days

Loading...

  1. 1

This page is [Stainless Steel Ball] Telescopic Type Fault Diamondgnostic Rod EA575-28, part number EA575-28.
You can find the detail information about specifications and dimensions on part number EA575-28.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360