Dead Blow Hammer EA575HE-25

Dead Blow Hammer EA575HE-25
  • Volume Discount
【Product Specifications】
・Hard head
・With a rubber grip
・Material-Head: Nylon, Handle: Steel
・Head dia.(mm)…45
・Length(mm)…305
・Weight(g)…900

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA575HE-25

Part Number
EA575HE-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

156.33 €

1 Available 7 Days

Loading...

  1. 1

This page is Dead Blow Hammer EA575HE-25, part number EA575HE-25.
You can find the detail information about specifications and dimensions on part number EA575HE-25.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360