Dead Blow Hammer EA575HE-5

Dead Blow Hammer EA575HE-5
  • Volume Discount
【Product Specifications】
・Hard head
・Material-Head: Nylon, Handle: Hickory
・Head dia. (mm)…40
・Length (mm)…360
・Weight (g)…750

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA575HE-5

Part Number
EA575HE-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

123.33 €

1 Available 6 Days

Loading...

  1. 1

This page is Dead Blow Hammer EA575HE-5, part number EA575HE-5.
You can find the detail information about specifications and dimensions on part number EA575HE-5.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360