Lead Hammer EA575WV-25

Lead Hammer EA575WV-25
  • Volume Discount
【Product Specifications】
・Material-Head:lead, Handle:wood
・Weight(g)-2000
・Head dia.-41mm
・Length-380

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA575WV-25

Part Number
EA575WV-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

142.49 €

1 Available 6 Days

Loading...

  1. 1

This page is Lead Hammer EA575WV-25, part number EA575WV-25.
You can find the detail information about specifications and dimensions on part number EA575WV-25.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360