Wire stripper EA580KC-1

Wire stripper EA580KC-1
  • Volume Discount
【Product Specifications】
・Overall length-140mm
・Capacity(solid wire)-Dia. 0.1 to 0.8mm
・With a spring
・Handle-Comfort
・Finish-Polished

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA580KC-1

Part Number
EA580KC-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

150.25 €

1 Available 6 Days

Loading...

  1. 1

This page is Wire stripper EA580KC-1, part number EA580KC-1.
You can find the detail information about specifications and dimensions on part number EA580KC-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360