Cable Stripper EA580RG-1

Cable Stripper EA580RG-1
【Product Specifications】
・Overall length-178mm
・Cable dim.-Dia. 4.5 to 40mm
・Specification…Body

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA580RG-1

Part Number
EA580RG-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

205.84 €

1 6 Days

Loading...

  1. 1

This page is Cable Stripper EA580RG-1, part number EA580RG-1.
You can find the detail information about specifications and dimensions on part number EA580RG-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360