[Changeable Blade Type] Plane EA588D-1

[Changeable Blade Type] Plane EA588D-1
  • Volume Discount
【Product Specifications】
・Dim.…212 x 64 x 50mm
・Material…Bench: White oak, Blade: Special steel
・Blade width…44mm
・Weight…520g
・Name…Body

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA588D-1

Part Number
EA588D-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

112.42 €

1 Available 6 Days

Loading...

  1. 1

This page is [Changeable Blade Type] Plane EA588D-1, part number EA588D-1.
You can find the detail information about specifications and dimensions on part number EA588D-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360