U Type Carving Chisel EA588GT-4

U Type Carving Chisel EA588GT-4
  • Volume Discount
【Product Specifications】
・Blade material-Chrome vanadium steel
・Length…245mm
・Blade width…4mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA588GT-4

Part Number
EA588GT-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

90.77 €

1 Available 6 Days

Loading...

  1. 1

This page is U Type Carving Chisel EA588GT-4, part number EA588GT-4.
You can find the detail information about specifications and dimensions on part number EA588GT-4.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360