Pin vise EA589RK-4

Pin vise EA589RK-4
【Product Specifications】
・Brass plating
・1-chuck type
・Replace the chuck prior to use.
・Chuck capacity…0 to 1.5mm4.0 to 5.0mm
・Length…140mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA589RK-4

Part Number
EA589RK-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

85.96 €

1 9 Days

Loading...

  1. 1

This page is Pin vise EA589RK-4, part number EA589RK-4.
You can find the detail information about specifications and dimensions on part number EA589RK-4.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360