Inside-Outside Combination Snap Ring Pliers Set (12 Pcs) EA590MC-120 (Part Numbers)

Inside-Outside Combination Snap Ring Pliers Set (12 Pcs) EA590MC-120
【Product Specifications】
・Tip angle-Straight (4 pcs), 45° (4 pcs), 90° (4 pcs)
・Ring dia.-Shaft 6 to 89mm, hole 9 to 76mm
・Full length-150 to 235mm
・For inside and outside

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA590MC-120

Part Number
EA590MC-120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

458.63 €

1 6 Days

Loading...

  1. 1

This page is Inside-Outside Combination Snap Ring Pliers Set (12 Pcs) EA590MC-120, part number EA590MC-120.
You can find the detail information about specifications and dimensions on part number EA590MC-120.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360