Marking set alphabet Number(A to Z, &, 0 to 8) 36 Pcs EA591HN-9

Marking set alphabet Number(A to Z, &, 0 to 8) 36 Pcs EA591HN-9
  • Volume Discount
【Product Specifications】
・Material-Steel
・In steel case
・Including alphabets (A to Z), numbers (0 to 8), &※ 6 and 9 are shared.
・Character dim.…9.5mm
・Length…70mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA591HN-9

Part Number
EA591HN-9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

391.01 €

1 Available 7 Days

Loading...

  1. 1

This page is Marking set alphabet Number(A to Z, &, 0 to 8) 36 Pcs EA591HN-9, part number EA591HN-9.
You can find the detail information about specifications and dimensions on part number EA591HN-9.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360