[Stainless Steel] Precision Tweezers Set EA595BE

[Stainless Steel] Precision Tweezers Set EA595BE
【Product Specifications】
・Material-Stainless steel
・Case dim.-155(W) x 177(D) x 30(H)mm
・Non-magnetic , corrosion-resistant , acid-resistant , alkali-resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA595BE

Part Number
EA595BE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

479.26 €

1 6 Days

Loading...

  1. 1

This page is [Stainless Steel] Precision Tweezers Set EA595BE, part number EA595BE.
You can find the detail information about specifications and dimensions on part number EA595BE.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360