T-Type Bit Holder EA611BT-14 (Part Numbers)

T-Type Bit Holder EA611BT-14
  • Volume Discount
【Product Specifications】
・Width across hex-1/4
・The ball assembled in the hexagonal hole at the tip can hold the bit firmly.
・Shaft length…250mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA611BT-14

Part Number
EA611BT-14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.33 €

1 Available 6 Days

Loading...

  1. 1

This page is T-Type Bit Holder EA611BT-14, part number EA611BT-14.
You can find the detail information about specifications and dimensions on part number EA611BT-14.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360