T-Type Handle For Bit (With Speed Rotation Device) EA611BT-1A

T-Type Handle For Bit (With Speed Rotation Device) EA611BT-1A
  • Volume Discount
【Product Specifications】
・Width across hex-1/4
・Shaft length-250mm
・Because the cover of the hexagon axis races, quick turning is possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA611BT-1A

Part Number
EA611BT-1A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.36 €

1 Available 6 Days

Loading...

  1. 1

This page is T-Type Handle For Bit (With Speed Rotation Device) EA611BT-1A, part number EA611BT-1A.
You can find the detail information about specifications and dimensions on part number EA611BT-1A.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360