Ring Wrench EA613B-55

Ring Wrench EA613B-55
  • Volume Discount
【Product Specifications】
・Material-Chromium alloyed steel
・75° type
・Dim.…55mm
・Length…300mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA613B-55

Part Number
EA613B-55
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

265.93 €

1 Available 6 Days

Loading...

  1. 1

This page is Ring Wrench EA613B-55, part number EA613B-55.
You can find the detail information about specifications and dimensions on part number EA613B-55.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360