[Heavy-Duty Type] Single-End Spanner EA613NB-60

[Heavy-Duty Type] Single-End Spanner EA613NB-60
  • Volume Discount
【Product Specifications】
・No handle hole for -5.5 to -14
・Material-Chromium molybdenum steel
・Dim. (mm)…60
・Length (mm)…484

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA613NB-60

Part Number
EA613NB-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

125.82 €

1 Available 6 Days

Loading...

  1. 1

This page is [Heavy-Duty Type] Single-End Spanner EA613NB-60, part number EA613NB-60.
You can find the detail information about specifications and dimensions on part number EA613NB-60.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360