Pin Type Hook Wrench EA613XH-3

Pin Type Hook Wrench EA613XH-3
  • Volume Discount
【Product Specifications】
・Material-Special steel
・Nut OD(mm)…20 to 22
・Size(mm)…2.5
・Length(mm)…110

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA613XH-3

Part Number
EA613XH-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.25 €

1 Available 6 Days

Loading...

  1. 1

This page is Pin Type Hook Wrench EA613XH-3, part number EA613XH-3.
You can find the detail information about specifications and dimensions on part number EA613XH-3.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360