Hinge Pin Wrench EA613XR-22

Hinge Pin Wrench EA613XR-22
  • Volume Discount
【Product Specifications】
・Material-Steel
・Pin opening…11 to 50mm
・Size…4mm
・Length…153mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA613XR-22

Part Number
EA613XR-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.85 €

1 Available 6 Days

Loading...

  1. 1

This page is Hinge Pin Wrench EA613XR-22, part number EA613XR-22.
You can find the detail information about specifications and dimensions on part number EA613XR-22.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360