[Stainless]Universal Pin Wrench EA613XR-54

[Stainless]Universal Pin Wrench EA613XR-54
  • Volume Discount
【Product Specifications】
・Material …Stainless
・Pin Opener (mm) …11 To 60
・Diameter Of The Pin (mm) …3
・Length(Mm) …162

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA613XR-54

Part Number
EA613XR-54
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

61.67 €

1 Available 6 Days

Loading...

  1. 1

This page is [Stainless]Universal Pin Wrench EA613XR-54, part number EA613XR-54.
You can find the detail information about specifications and dimensions on part number EA613XR-54.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360