Hinge Pin Wrench EA613XS-2

Hinge Pin Wrench EA613XS-2
  • Volume Discount
【Product Specifications】
・Material-Steel
・Jaw…18 to 40mm
・Size…4mm
・Length…150mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA613XS-2

Part Number
EA613XS-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

59.79 €

1 Available 7 Days

Loading...

  1. 1

This page is Hinge Pin Wrench EA613XS-2, part number EA613XS-2.
You can find the detail information about specifications and dimensions on part number EA613XS-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360