Hinge Pin Wrench EA613XS-5

Hinge Pin Wrench EA613XS-5
  • Volume Discount
【Product Specifications】
・Material-Steel
・Jaw…40 to 80mm
・Size…6mm
・Length…220mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA613XS-5

Part Number
EA613XS-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

81.05 €

1 Available 6 Days

Loading...

  1. 1

This page is Hinge Pin Wrench EA613XS-5, part number EA613XS-5.
You can find the detail information about specifications and dimensions on part number EA613XS-5.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360