Combination Spanner EA614B-46

Combination Spanner EA614B-46
  • Volume Discount
【Product Specifications】
・Material-Tool steels
・12 point
・Dim. (mm)…46
・Length (mm)…562

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA614B-46

Part Number
EA614B-46
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

182.92 €

1 Available 6 Days

Loading...

  1. 1

This page is Combination Spanner EA614B-46, part number EA614B-46.
You can find the detail information about specifications and dimensions on part number EA614B-46.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360