Combination Spanner EA614BC-22

Combination Spanner EA614BC-22
  • Volume Discount
【Product Specifications】
・Material-Tool steels
・12 point
・Dim.…22mm
・Length…298mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA614BC-22

Part Number
EA614BC-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

73.37 €

1 Available 6 Days

Loading...

  1. 1

This page is Combination Spanner EA614BC-22, part number EA614BC-22.
You can find the detail information about specifications and dimensions on part number EA614BC-22.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360