[Stainless Steel] Combination Wrench Set EA614SN

[Stainless Steel] Combination Wrench Set EA614SN
【Product Specifications】
・Material-Stainless steel
・15° type
・SN: 7 pcs,SN-1: 10 pcs
・SN with resin case, SN-1 with metal tray
・Antirust wrench
・12 point
・Dim. (mm)…8, 10, 12, 13, 14, 17, 19

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA614SN

Part Number
EA614SN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

336.07 €

1 7 Days

Loading...

  1. 1

This page is [Stainless Steel] Combination Wrench Set EA614SN, part number EA614SN.
You can find the detail information about specifications and dimensions on part number EA614SN.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360