Combination Spanner (Inch) EA614SV-18

Combination Spanner (Inch) EA614SV-18
  • Volume Discount
【Product Specifications】
・Material-Chromium alloyed steel
・12 point
・Dim.(inch)…13/16
・Length(mm)…260

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA614SV-18

Part Number
EA614SV-18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

87.43 €

1 Available 6 Days

Loading...

  1. 1

This page is Combination Spanner (Inch) EA614SV-18, part number EA614SV-18.
You can find the detail information about specifications and dimensions on part number EA614SV-18.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360