[Thin Type] Single-End Spanner EA615AR-22

[Thin Type] Single-End Spanner EA615AR-22
  • Volume Discount
【Product Specifications】
・Material-Steel
・Dim. (mm)…22.0
・T (mm)…4.0
・Length (mm)…195

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA615AR-22

Part Number
EA615AR-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.68 €

1 Available 6 Days

Loading...

  1. 1

This page is [Thin Type] Single-End Spanner EA615AR-22, part number EA615AR-22.
You can find the detail information about specifications and dimensions on part number EA615AR-22.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360