(3 / 8") Ratchet Handle EA617AK-51

(3 / 8") Ratchet Handle EA617AK-51
  • Volume Discount
【Product Specifications】
・Square drive-3/8
・Overall length-199mm
・Shaft structure that enables idling makes high-speed rotation possible.(Only when the neck is extended straightly.)
・Head setting angle-0°, 15°, 90°

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA617AK-51

Part Number
EA617AK-51
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

138.07 €

1 Available 7 Days

Loading...

  1. 1

This page is (3 / 8") Ratchet Handle EA617AK-51, part number EA617AK-51.
You can find the detail information about specifications and dimensions on part number EA617AK-51.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360