1/4"Sq, Socket Wrench Set

1/4"Sq, Socket Wrench Set
  • Volume Discount
【Product Specifications】
・Square drive-1/4"
・Socket(6P)-3.5 , 4 , 4.5 , 5 , 5.5 , 6 , 7 , 8 , 9 , 10 , 11 , 12 , 13 , 14mm
・(+)Bit-#1 , #2
・(-)Bit-4 , 5.5 , 6.5mm
・Hex bit-3 , 4 , 5 , 6 , 8 , 10mm
・Hex lobe bit-T10 , 15 , 20 , 25 , 30 , 40
・Pozi bit-#1 , #2
・Ratchet handle-142mm
・Driver handle-150mm
・Extension bar-100mm
・Bit Adapter-(Hexagonal shank:1/4")
・Universal joint

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA617CJ-2

Part Number
EA617CJ-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

135.90 €

1 Available 6 Days

Loading...

  1. 1

This page is 1/4"Sq, Socket Wrench Set, part number EA617CJ-2.
You can find the detail information about specifications and dimensions on part number EA617CJ-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360