(3/4") Socket Wrench Set EA617EC-50

(3/4") Socket Wrench Set EA617EC-50
  • Volume Discount
【Product Specifications】
・Socket-22, 24, 27, 30, 32, 36, 38, 41, 46, 50mm
・Extension bar-100mm, 200mm
・T-type slide handle-450mm
・Ratchet handle-510mm
・Square drive-3/4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA617EC-50

Part Number
EA617EC-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

409.76 €

1 Available 7 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360