(3/4"") Ratchet Handle EA617EL-1

(3/4"") Ratchet Handle EA617EL-1
  • Volume Discount
【Product Specifications】
・The number of the gears-24
・Square drive-3/4
・Length-510mm
・Right/left switch type
・Push type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA617EL-1

Part Number
EA617EL-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

146.00 €

1 Available 6 Days

Loading...

  1. 1

This page is (3/4"") Ratchet Handle EA617EL-1, part number EA617EL-1.
You can find the detail information about specifications and dimensions on part number EA617EL-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360