[INHex] Bit Socket Set EA618BS-1

[INHex] Bit Socket Set EA618BS-1
  • Volume Discount
【Product Specifications】
・Square drive-3/8
・Rail length-200mm
・Across flats-3,4,5,6,7,8,10,12mm
・Length-38mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA618BS-1

Part Number
EA618BS-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

89.17 €

1 Available 6 Days

Loading...

  1. 1

This page is [INHex] Bit Socket Set EA618BS-1, part number EA618BS-1.
You can find the detail information about specifications and dimensions on part number EA618BS-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360