3 / 8"sq x 12mm Crow Foot Wrench EA618BU-12

3 / 8"sq x 12mm Crow Foot Wrench EA618BU-12
  • Volume Discount
【Product Specifications】
・Square drive-3/8
・Material-Chrome-Vanadium Steel (Nickel-chromium plating)
・Size(mm)…12
・Length(mm)…33.7
・Head W(mm)…24

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA618BU-12

Part Number
EA618BU-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.86 €

1 Available 6 Days

Loading...

  1. 1

This page is 3 / 8"sq x 12mm Crow Foot Wrench EA618BU-12, part number EA618BU-12.
You can find the detail information about specifications and dimensions on part number EA618BU-12.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360