Ratchet Handle EA618DA-10

Ratchet Handle EA618DA-10
  • Volume Discount
【Product Specifications】
・Square drive-3/4
・Length-1000mm
・Right/left switch type
・Feed angle-10 degrees

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA618DA-10

Part Number
EA618DA-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

263.34 €

1 Available 7 Days

Loading...

  1. 1

This page is Ratchet Handle EA618DA-10, part number EA618DA-10.
You can find the detail information about specifications and dimensions on part number EA618DA-10.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360