3/8"sq Socket Wrench Set EA618P-2

3/8"sq Socket Wrench Set EA618P-2
【Product Specifications】
・Square drive-3/8
・Socket (Hex) -5.5, 7, 8, 10, 12mm
・Socket (12P) -13, 14, 15, 17, 19mm
・Deep Socket (Hex) -7, 8, 10, 12mm
・Deep Socket (12P) -13, 14, 15, 17, 19, 22mm
・Ratchet handle
・Spinner handle
・Extension bar-30,75mm
・Flex Extension Bar (±7°)-50mm
・Universal joint
・With socket holder (for 10 pcs)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA618P-2

Part Number
EA618P-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

337.48 €

1 7 Days

Loading...

  1. 1

This page is 3/8"sq Socket Wrench Set EA618P-2, part number EA618P-2.
You can find the detail information about specifications and dimensions on part number EA618P-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360