3/8"sq x 13mm Deep Socket EA618PN-13

3/8"sq x 13mm Deep Socket EA618PN-13
【Product Specifications】
・Square drive-3/8
・Size(mm)…13
・OD…18.5
・Length…70

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA618PN-13

Part Number
EA618PN-13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.72 €

1 7 Days

Loading...

  1. 1

This page is 3/8"sq x 13mm Deep Socket EA618PN-13, part number EA618PN-13.
You can find the detail information about specifications and dimensions on part number EA618PN-13.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360