[Stainless Steel] Hog Ring and Cord End Hook EA628WF-2.5【4 Pieces Per Package】

[Stainless Steel] Hog Ring and Cord End Hook EA628WF-2.5
  • Volume Discount
【Product Specifications】
・Material-Stainless steel (SUS304)
・Fitting for ends of rubber rope.
・Name…Cordend
・A…7.94
・B…22.4
・C…45.0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA628WG-2.5

Part Number
EA628WG-2.5
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.33 €

4 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360