Supporting Screw EA637BC-12L

Supporting Screw EA637BC-12L
【Product Specifications】
・Material-Quenched steel
・D…M12
・L…94
・D1…36
・K…10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA637BC-12L

Part Number
EA637BC-12L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.82 €

1 9 Days

Loading...

  1. 1

This page is Supporting Screw EA637BC-12L, part number EA637BC-12L.
You can find the detail information about specifications and dimensions on part number EA637BC-12L.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360